IESNA:LM-63-2002
[TEST]P957608
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-930-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]64247
TILT=NONE
234 -1 1 37 73 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
8834.5 9500.7 10216 10934.7 11485.5 11822.9 12028 12143.2 12270.3 12417.8
12607.7 12865.3 13212.8 13623 14121.3 14960.4 16228.3 17909.7 19986.1 22582.9
25986.6 29893.6 34053.2 37836.5 40123.1 38962 36638.2 33524.4 29783.4 25325.5
19686.1 14065.4 9205.7 5351.2 2354.4 728.9 0
8834.5 9536.6 10341.7 11139.4 11727.6 12085.3 12254.4 12296.1 12323.6 12348
12387.3 12471.4 12625.3 12818.5 13136.9 13802.3 14968.8 16660.1 18863.7 21491
24637.7 28260.3 32439.6 36957.8 41488 42691.5 40138.4 36853.4 33404.4 29480.7
23986.8 18079.9 12583.3 7660.2 3579.9 1140.8 0
8834.5 9572.9 10467.9 11343.8 11969.7 12347.3 12480.5 12449 12377.1 12278.1
12167 12077.1 12038.1 12014.4 12152.7 12644.3 13709.4 15410.6 17740.9 20398.7
23289.1 26627.3 30825.9 36078.8 42853.2 46420.9 43638.6 40182.5 37025.6 33636.2
28287.4 22094.8 15960.4 9969.5 4805.4 1552.7 0
8834.5 9624.1 10592.6 11527.9 12185.6 12542.6 12602.9 12451.4 12216.1 11944.6
11660.5 11406.2 11212.3 11080.1 11179.1 11759.5 13051.4 15031.6 17573.8 20364.8
23294.8 26462.2 30182.1 34787.5 41249.7 46240.2 44331.2 40507.2 37170.7 33740.7
28673.5 22647.3 16647.3 10736.7 5458 1916.7 0
8834.5 9675.3 10717.7 11712 12401.5 12737.2 12725.6 12453.4 12055.1 11611
11154 10735.7 10386.5 10145.8 10205.8 10874.7 12393.4 14652.5 17406.3 20330.9
23300.6 26296.8 29538.3 33496.6 39646.2 46059.2 45023.5 40831.7 37316.2 33844.7
29059.7 23199.9 17334.1 11504.2 6110.6 2280.8 0
8834.5 9705.8 10785.5 11822.9 12532.4 12832.1 12729 12316.1 11752 11165.2
10612.6 10135.6 9761.4 9558.3 9797.6 10848.2 12857.8 15665.5 19029.1 22672.1
26317.8 29900.7 33549.5 37546.7 43479 49570.2 49485.5 45480.8 41473.7 37097.5
31590.3 25123.8 18787.1 12504.3 6932.3 2691.7 0
8834.5 9736.3 10853.3 11933.7 12662.6 12927 12732.4 12178.8 11448.9 10719.4
10071.2 9535.6 9136.2 8970.8 9389.8 10821.8 13322.3 16678.5 20652.3 25012.6
29334.9 33504.7 37560.3 41596.8 47311.8 53081.7 53947.8 50129.6 45631 40350.3
34121 27047.7 20239.4 13504.3 7753.8 3102.6 0
8834.5 9751.5 10894.3 11993.7 12720.9 12958.9 12698.5 12053 11228.2 10443.4
9781 9250.1 8871.5 8763 9341.3 11043.5 13861.3 17658.9 22263.3 27371.1
32448 37356.5 42152.1 46797.8 52880.3 58379.7 59085.1 55288.9 50071 43675.6
36461.9 28707.8 21111.3 13868.1 7960.2 3120.2 0
8834.5 9766.8 10935.7 12053.4 12778.9 12990.7 12664.6 11926.9 11007.5 10167.5
9491.5 8965 8606.7 8554.8 9292.9 11265.2 14400.3 18639.3 23874.6 29729.2
35561.1 41208 46743.9 51998.5 58448.8 63677.3 64222.1 60448.3 54510.6 47000.6
38802.7 30368.2 21982.9 14231.5 8166.7 3137.5 0
8834.5 9760 10966.9 12082.2 12800.9 12994.1 12624.6 11838.1 10871.9 10017.6
9349.8 8831.1 8481.9 8465 9285.4 11380.5 14668.8 19214.9 24852.6 31114
37443.3 43464.1 49427.2 55325.9 62045 67001.3 67052.1 62665.4 55742.9 47125.3
38175.5 29290.2 20248.9 12868.7 7075.1 2634.1 0
8834.5 9766.8 10935.7 12053.4 12778.9 12990.7 12664.6 11926.9 11007.5 10167.5
9491.5 8965 8606.7 8554.8 9292.9 11265.2 14400.3 18639.3 23874.6 29729.2
35561.1 41208 46743.9 51998.5 58448.8 63677.3 64222.1 60448.3 54510.6 47000.6
38802.7 30368.2 21982.9 14231.5 8166.7 3137.5 0
8834.5 9751.5 10894.3 11993.7 12720.9 12958.9 12698.5 12053 11228.2 10443.4
9781 9250.1 8871.5 8763 9341.3 11043.5 13861.3 17658.9 22263.3 27371.1
32448 37356.5 42152.1 46797.8 52880.3 58379.7 59085.1 55288.9 50071 43675.6
36461.9 28707.8 21111.3 13868.1 7960.2 3120.2 0
8834.5 9736.3 10853.3 11933.7 12662.6 12927 12732.4 12178.8 11448.9 10719.4
10071.2 9535.6 9136.2 8970.8 9389.8 10821.8 13322.3 16678.5 20652.3 25012.6
29334.9 33504.7 37560.3 41596.8 47311.8 53081.7 53947.8 50129.6 45631 40350.3
34121 27047.7 20239.4 13504.3 7753.8 3102.6 0
8834.5 9705.8 10785.5 11822.9 12532.4 12832.1 12729 12316.1 11752 11165.2
10612.6 10135.6 9761.4 9558.3 9797.6 10848.2 12857.8 15665.5 19029.1 22672.1
26317.8 29900.7 33549.5 37546.7 43479 49570.2 49485.5 45480.8 41473.7 37097.5
31590.3 25123.8 18787.1 12504.3 6932.3 2691.7 0
8834.5 9675.3 10717.7 11712 12401.5 12737.2 12725.6 12453.4 12055.1 11611
11154 10735.7 10386.5 10145.8 10205.8 10874.7 12393.4 14652.5 17406.3 20330.9
23300.6 26296.8 29538.3 33496.6 39646.2 46059.2 45023.5 40831.7 37316.2 33844.7
29059.7 23199.9 17334.1 11504.2 6110.6 2280.8 0
8834.5 9624.1 10592.6 11527.9 12185.6 12542.6 12602.9 12451.4 12216.1 11944.6
11660.5 11406.2 11212.3 11080.1 11179.1 11759.5 13051.4 15031.6 17573.8 20364.8
23294.8 26462.2 30182.1 34787.5 41249.7 46240.2 44331.2 40507.2 37170.7 33740.7
28673.5 22647.3 16647.3 10736.7 5458 1916.7 0
8834.5 9572.9 10467.9 11343.8 11969.7 12347.3 12480.5 12449 12377.1 12278.1
12167 12077.1 12038.1 12014.4 12152.7 12644.3 13709.4 15410.6 17740.9 20398.7
23289.1 26627.3 30825.9 36078.8 42853.2 46420.9 43638.6 40182.5 37025.6 33636.2
28287.4 22094.8 15960.4 9969.5 4805.4 1552.7 0
8834.5 9536.6 10341.7 11139.4 11727.6 12085.3 12254.4 12296.1 12323.6 12348
12387.3 12471.4 12625.3 12818.5 13136.9 13802.3 14968.8 16660.1 18863.7 21491
24637.7 28260.3 32439.6 36957.8 41488 42691.5 40138.4 36853.4 33404.4 29480.7
23986.8 18079.9 12583.3 7660.2 3579.9 1140.8 0
8834.5 9500.7 10216 10934.7 11485.5 11822.9 12028 12143.2 12270.3 12417.8
12607.7 12865.3 13212.8 13623 14121.3 14960.4 16228.3 17909.7 19986.1 22582.9
25986.6 29893.6 34053.2 37836.5 40123.1 38962 36638.2 33524.4 29783.4 25325.5
19686.1 14065.4 9205.7 5351.2 2354.4 728.9 0
8834.5 9427.8 10054.9 10668.9 11149.6 11453.7 11643.2 11753 11864.9 12003.6
12201.5 12478.2 12838.5 13252.5 13766.7 14508.1 15569.2 16958.5 18703 20777
23264 25876.4 28192.5 29833.9 30244.1 28516.9 26073 23164.7 19991.2 16551
12607.3 8824 5685.1 3290.4 1480.1 484.8 0
8834.5 9354.9 9893.9 10403.4 10813.6 11084.8 11258.4 11362.8 11459.1 11588.9
11795.7 12090.7 12464.6 12882.3 13411.8 14055.9 14910.2 16007.2 17419.9 18970.8
20541.1 21859.2 22332.1 21831.4 20364.8 18071.8 15507.9 12805 10199 7776.8
5528.5 3582.6 2164.6 1229.9 606.1 240.7 0
8834.5 9277.3 9733.2 10158 10489.2 10717.4 10859.7 10927.9 10981.1 11053
11183.2 11386.6 11650 11924.9 12238.1 12589 13034.5 13617.2 14384.1 15201.1
15959.1 16451.3 16342.8 15579.4 14158.6 12237.5 10277.3 8357.2 6580.1 5030.5
3651.1 2474.1 1594 980.4 524.1 217.3 0
8834.5 9200 9572.9 9912.6 10165.1 10349.9 10461.1 10492.9 10503.1 10516.7
10570.2 10682.1 10835.3 10967.5 11064.5 11122.1 11158.4 11227.2 11348.3 11431.3
11377.1 11043.1 10353.3 9327.8 7952.4 6403.2 5047.1 3909.4 2961.2 2284.2
1773.7 1365.5 1023.8 731.6 442.4 193.9 0
8834.5 9122 9411.2 9673.6 9874.9 10007.5 10066.8 10035.3 9948.5 9842
9737 9666.8 9633.9 9593.2 9516.6 9385.4 9204.7 9018.3 8845 8702
8546 8282.6 7846 7230.3 6431 5474.3 4613.5 3786.4 2996.5 2390.3
1870 1430.9 1050.9 736.3 440 191.5 0
8834.5 9044 9249.8 9434.6 9584.4 9665.1 9672.5 9577.6 9393.9 9167.4
8904 8651.5 8431.8 8218.2 7969.4 7648.7 7251.4 6810 6342.1 5972.6
5715 5522.4 5338.7 5132.6 4909.5 4545.4 4180 3663 3031.4 2496.8
1966.2 1496.7 1078 741.7 437.3 189.2 0
8834.5 8969.4 9098.9 9224 9335.6 9383.4 9346.4 9185.4 8907.7 8582
8218.2 7885.6 7607.7 7368 7132.4 6855.1 6524.2 6159.1 5771.3 5464.4
5260.7 5126.5 5029.2 4913.9 4737.6 4431.2 4126.1 3693.1 3171.1 2694.8
2187.9 1712 1260.4 876 535.6 229.2 0
8834.5 8894.9 8948.1 9013.5 9086.1 9101.7 9020.3 8793.2 8421.6 7996.5
7532.7 7119.8 6783.5 6517.4 6295.4 6061.4 5797 5508.2 5200.4 4956.3
4806.4 4730.8 4719.7 4695.2 4565.7 4317.3 4072.1 3723 3310.4 2892.4
2409.7 1927.3 1442.5 1010.2 633.9 269.5 0
8834.5 8822.7 8805.7 8819.3 8846.4 8849.8 8741.3 8465 8039.5 7561.5
7086.9 6714 6442.8 6242.8 6066.5 5861.4 5615.6 5341.1 5030.9 4737.6
4519 4400.3 4412.2 4424 4386.7 4295.2 4074.9 3715.5 3310.4 2925.6
2562.9 2179.8 1744.2 1267.9 825.5 349.2 0
8834.5 8742.3 8665 8637.2 8650.8 8667.7 8595.5 8375.2 8015.8 7608
7212.4 6866.6 6562.5 6296 6044.5 5780.7 5491.9 5185.1 4880 4607.8
4368.1 4189.4 4094.5 4037.6 3984 3921.6 3790.1 3555.5 3257.9 2926.3
2550 2173 1743.2 1282.1 844.1 372.9 0
8834.5 8677.2 8542.3 8473.8 8478.6 8526.7 8528.1 8399.9 8131.1 7778.5
7409 7056.4 6713 6385.2 6068.9 5753.6 5430.5 5103.7 4800.7 4541.3
4309.1 4131.1 4002.3 3903.3 3810.1 3704 3558.9 3362.9 3120.9 2832.4
2477.8 2115.1 1694.7 1258.4 818.7 362.7 0
8834.5 8612.5 8419.2 8310.8 8306.3 8386.3 8460.9 8424.3 8246.3 7949
7605.6 7246.3 6864.2 6474.4 6093.6 5726.5 5369.2 5022.4 4721.7 4474.9
4250.5 4073.2 3910.4 3769.1 3635.8 3486.7 3327.4 3170.4 2983.9 2738.5
2405.3 2057.1 1645.9 1234.7 793.3 352.6 0
8834.5 8553.8 8316.2 8175.1 8170.7 8296.2 8473.1 8572.1 8503 8241.9
7869 7462.9 7043.9 6617.8 6203.1 5805.2 5425.8 5068.5 4760.3 4511.5
4307.4 4158.9 4032.1 3899.9 3750.8 3559.6 3355.5 3161.6 2953.4 2693.7
2362.5 2013.7 1609.6 1208.9 764.5 347.1 0
8834.5 8495.5 8213.5 8039.5 8035.1 8206.7 8485.3 8719.9 8759.9 8535.5
8132.8 7679.2 7223.6 6761.5 6312.3 5883.5 5482.4 5114.9 4799.7 4547.8
4364.7 4244.4 4153.5 4030.8 3865.4 3632.5 3383.3 3152.8 2922.9 2649.3
2319.5 1970.3 1573 1183.1 735.6 341.7 0
8834.5 8444.3 8122.6 7925.3 7912.1 8109.7 8460.3 8798.6 8924.4 8749.4
8343.3 7848 7363.6 6895.7 6445.2 6016 5610.6 5236.3 4914.9 4660.7
4471.2 4342 4258.6 4154.2 4007.1 3797.6 3560.2 3316.2 3066.7 2762.6
2403.6 2038.8 1629.9 1178.4 711.2 340.7 0
8834.5 8393.1 8031.7 7810.7 7788.7 8013.4 8435.2 8876.9 9088.8 8963.3
8553.8 8016.8 7503.9 7030.3 6578.4 6148.9 5738.7 5358 5030.2 4773.2
4577.3 4439.3 4363.7 4277.6 4148.8 3963 3737.5 3479.9 3210.4 2875.5
2487.6 2106.9 1686.6 1173.6 686.5 339.7 0
8834.5 8341.6 7949.4 7709.7 7675.1 7895.8 8333.1 8794.5 9050.8 8986.4
8632.5 8104.3 7575.1 7109.3 6673.3 6266.2 5873.6 5503.8 5181.4 4922.4
4710.8 4563.7 4472.9 4385.4 4258.3 4079.9 3849.4 3586 3301.9 2958.2
2562.6 2171.3 1740.8 1154.7 633.9 299.7 0
8834.5 8290.4 7866.7 7609 7561.5 7778.5 8231.1 8712.5 9012.5 9009.1
8710.8 8192.1 7646.3 7188.6 6768.3 6383.5 6008.9 5649.5 5332.6 5071.5
4844.4 4688.5 4581.7 4493.5 4368.1 4196.9 3961.3 3691.8 3393.5 3040.9
2637.5 2235.7 1795 1135.7 581.4 259.3 0
8834.5 8250.7 7803.3 7533.4 7471.4 7663.2 8067 8495.2 8764 8771.8
8516.2 8053.4 7540.9 7091.7 6699.1 6351.6 6016.7 5688.5 5388.5 5136
4927.1 4786.4 4685.4 4598.3 4473.2 4293.2 4046 3765 3459.6 3105.6
2696.5 2297.8 1842.2 1236 675.3 298.7 0
8834.5 8210.7 7739.5 7458.1 7380.9 7548 7902.9 8277.9 8515.8 8534.5
8321.9 7915.1 7435.1 6994.4 6630.3 6319.8 6024.1 5727.5 5444.4 5200.4
5009.8 4884.4 4789.5 4702.7 4578.3 4389.5 4130.8 3838.2 3525.7 3170.4
2755.4 2359.5 1888.9 1336.4 769.5 338.3 0
8834.5 8178.5 7695.1 7405.3 7321.9 7471.7 7787 8107 8306.3 8318.9
8130.1 7766.3 7328.6 6909.3 6551.6 6247.6 5962.8 5675.7 5397.7 5167.8
5007.8 4902 4813.9 4727.4 4605.4 4415.6 4157.6 3864.3 3550.8 3200.2
2786.6 2388.6 1927.6 1402.1 850.9 371.2 0
8834.5 8146.3 7650.7 7352.4 7262.2 7395.4 7671 7936.1 8097.2 8102.9
7938.9 7617.5 7221.5 6824.2 6473.3 6175 5901.4 5624.1 5351.2 5135.3
5006.5 4919.7 4838.3 4752.2 4632.5 4441.7 4184 3890.1 3575.8 3230.1
2817.8 2417.8 1966.2 1467.9 932.3 404.1 0
8834.5 8121.2 7619.2 7316.1 7228 7357.1 7617.8 7857.5 7996.5 7996.8
7846.7 7555.8 7190 6803.5 6441.8 6117.7 5818 5520.7 5232.9 5030.2
4922.4 4851.2 4778.6 4691.9 4573.5 4388.4 4132.8 3843 3537.5 3198.2
2802.2 2396.1 1956.7 1463.8 925.5 396 0
8834.5 8096.2 7587.6 7280.2 7193.7 7319.2 7564.9 7778.5 7895.5 7890.4
7754.8 7493.7 7158.1 6782.8 6410.6 6060.8 5735.3 5417.3 5114.9 4925.1
4838.3 4782.7 4719 4631.5 4514.9 4335.2 4081.6 3796.2 3499.2 3166.3
2786.6 2373.7 1947.6 1459.4 918.7 387.1 0
8834.5 8073.1 7563.6 7258.5 7175.4 7303.6 7544.6 7752.7 7863.3 7854.8
7721.2 7478.5 7158.1 6785.6 6403.8 6030.6 5679 5335.6 5019 4836.3
4756.3 4709.1 4654.6 4567.8 4449.1 4266.1 4014.5 3733.8 3439.6 3109.4
2738.8 2325.6 1882.8 1404.8 876 365.4 0
8834.5 8049.7 7539.5 7237.1 7157.1 7288 7524.3 7726.6 7831.1 7819.2
7688 7463.2 7158.1 6788.6 6397.1 6000.4 5623.4 5253.9 4923.1 4747.8
4674.2 4635.9 4590.2 4503.7 4383.4 4196.9 3947.7 3671.4 3379.9 3052.8
2691 2277.4 1817.8 1349.9 833.3 343.1 0
8834.5 8020.9 7515.8 7220.8 7149.7 7285.3 7522.6 7722.6 7820.9 7803.9
7668.3 7458.1 7163.2 6793.7 6393.7 5983.5 5590.2 5200.4 4861.4 4688.5
4617.3 4583.4 4542.7 4454.5 4332.5 4135.9 3895.2 3624 3325.7 3000.2
2640.9 2237.4 1742.5 1301.8 789.9 322.1 0
8834.5 8049.7 7539.5 7237.1 7157.1 7288 7524.3 7726.6 7831.1 7819.2
7688 7463.2 7158.1 6788.6 6397.1 6000.4 5623.4 5253.9 4923.1 4747.8
4674.2 4635.9 4590.2 4503.7 4383.4 4196.9 3947.7 3671.4 3379.9 3052.8
2691 2277.4 1817.8 1349.9 833.3 343.1 0
8834.5 8073.1 7563.6 7258.5 7175.4 7303.6 7544.6 7752.7 7863.3 7854.8
7721.2 7478.5 7158.1 6785.6 6403.8 6030.6 5679 5335.6 5019 4836.3
4756.3 4709.1 4654.6 4567.8 4449.1 4266.1 4014.5 3733.8 3439.6 3109.4
2738.8 2325.6 1882.8 1404.8 876 365.4 0
8834.5 8096.2 7587.6 7280.2 7193.7 7319.2 7564.9 7778.5 7895.5 7890.4
7754.8 7493.7 7158.1 6782.8 6410.6 6060.8 5735.3 5417.3 5114.9 4925.1
4838.3 4782.7 4719 4631.5 4514.9 4335.2 4081.6 3796.2 3499.2 3166.3
2786.6 2373.7 1947.6 1459.4 918.7 387.1 0
8834.5 8121.2 7619.2 7316.1 7228 7357.1 7617.8 7857.5 7996.5 7996.8
7846.7 7555.8 7190 6803.5 6441.8 6117.7 5818 5520.7 5232.9 5030.2
4922.4 4851.2 4778.6 4691.9 4573.5 4388.4 4132.8 3843 3537.5 3198.2
2802.2 2396.1 1956.7 1463.8 925.5 396 0
8834.5 8146.3 7650.7 7352.4 7262.2 7395.4 7671 7936.1 8097.2 8102.9
7938.9 7617.5 7221.5 6824.2 6473.3 6175 5901.4 5624.1 5351.2 5135.3
5006.5 4919.7 4838.3 4752.2 4632.5 4441.7 4184 3890.1 3575.8 3230.1
2817.8 2417.8 1966.2 1467.9 932.3 404.1 0
8834.5 8178.5 7695.1 7405.3 7321.9 7471.7 7787 8107 8306.3 8318.9
8130.1 7766.3 7328.6 6909.3 6551.6 6247.6 5962.8 5675.7 5397.7 5167.8
5007.8 4902 4813.9 4727.4 4605.4 4415.6 4157.6 3864.3 3550.8 3200.2
2786.6 2388.6 1927.6 1402.1 850.9 371.2 0
8834.5 8210.7 7739.5 7458.1 7380.9 7548 7902.9 8277.9 8515.8 8534.5
8321.9 7915.1 7435.1 6994.4 6630.3 6319.8 6024.1 5727.5 5444.4 5200.4
5009.8 4884.4 4789.5 4702.7 4578.3 4389.5 4130.8 3838.2 3525.7 3170.4
2755.4 2359.5 1888.9 1336.4 769.5 338.3 0
8834.5 8250.7 7803.3 7533.4 7471.4 7663.2 8067 8495.2 8764 8771.8
8516.2 8053.4 7540.9 7091.7 6699.1 6351.6 6016.7 5688.5 5388.5 5136
4927.1 4786.4 4685.4 4598.3 4473.2 4293.2 4046 3765 3459.6 3105.6
2696.5 2297.8 1842.2 1236 675.3 298.7 0
8834.5 8290.4 7866.7 7609 7561.5 7778.5 8231.1 8712.5 9012.5 9009.1
8710.8 8192.1 7646.3 7188.6 6768.3 6383.5 6008.9 5649.5 5332.6 5071.5
4844.4 4688.5 4581.7 4493.5 4368.1 4196.9 3961.3 3691.8 3393.5 3040.9
2637.5 2235.7 1795 1135.7 581.4 259.3 0
8834.5 8341.6 7949.4 7709.7 7675.1 7895.8 8333.1 8794.5 9050.8 8986.4
8632.5 8104.3 7575.1 7109.3 6673.3 6266.2 5873.6 5503.8 5181.4 4922.4
4710.8 4563.7 4472.9 4385.4 4258.3 4079.9 3849.4 3586 3301.9 2958.2
2562.6 2171.3 1740.8 1154.7 633.9 299.7 0
8834.5 8393.1 8031.7 7810.7 7788.7 8013.4 8435.2 8876.9 9088.8 8963.3
8553.8 8016.8 7503.9 7030.3 6578.4 6148.9 5738.7 5358 5030.2 4773.2
4577.3 4439.3 4363.7 4277.6 4148.8 3963 3737.5 3479.9 3210.4 2875.5
2487.6 2106.9 1686.6 1173.6 686.5 339.7 0
8834.5 8444.3 8122.6 7925.3 7912.1 8109.7 8460.3 8798.6 8924.4 8749.4
8343.3 7848 7363.6 6895.7 6445.2 6016 5610.6 5236.3 4914.9 4660.7
4471.2 4342 4258.6 4154.2 4007.1 3797.6 3560.2 3316.2 3066.7 2762.6
2403.6 2038.8 1629.9 1178.4 711.2 340.7 0
8834.5 8495.5 8213.5 8039.5 8035.1 8206.7 8485.3 8719.9 8759.9 8535.5
8132.8 7679.2 7223.6 6761.5 6312.3 5883.5 5482.4 5114.9 4799.7 4547.8
4364.7 4244.4 4153.5 4030.8 3865.4 3632.5 3383.3 3152.8 2922.9 2649.3
2319.5 1970.3 1573 1183.1 735.6 341.7 0
8834.5 8553.8 8316.2 8175.1 8170.7 8296.2 8473.1 8572.1 8503 8241.9
7869 7462.9 7043.9 6617.8 6203.1 5805.2 5425.8 5068.5 4760.3 4511.5
4307.4 4158.9 4032.1 3899.9 3750.8 3559.6 3355.5 3161.6 2953.4 2693.7
2362.5 2013.7 1609.6 1208.9 764.5 347.1 0
8834.5 8612.5 8419.2 8310.8 8306.3 8386.3 8460.9 8424.3 8246.3 7949
7605.6 7246.3 6864.2 6474.4 6093.6 5726.5 5369.2 5022.4 4721.7 4474.9
4250.5 4073.2 3910.4 3769.1 3635.8 3486.7 3327.4 3170.4 2983.9 2738.5
2405.3 2057.1 1645.9 1234.7 793.3 352.6 0
8834.5 8677.2 8542.3 8473.8 8478.6 8526.7 8528.1 8399.9 8131.1 7778.5
7409 7056.4 6713 6385.2 6068.9 5753.6 5430.5 5103.7 4800.7 4541.3
4309.1 4131.1 4002.3 3903.3 3810.1 3704 3558.9 3362.9 3120.9 2832.4
2477.8 2115.1 1694.7 1258.4 818.7 362.7 0
8834.5 8742.3 8665 8637.2 8650.8 8667.7 8595.5 8375.2 8015.8 7608
7212.4 6866.6 6562.5 6296 6044.5 5780.7 5491.9 5185.1 4880 4607.8
4368.1 4189.4 4094.5 4037.6 3984 3921.6 3790.1 3555.5 3257.9 2926.3
2550 2173 1743.2 1282.1 844.1 372.9 0
8834.5 8822.7 8805.7 8819.3 8846.4 8849.8 8741.3 8465 8039.5 7561.5
7086.9 6714 6442.8 6242.8 6066.5 5861.4 5615.6 5341.1 5030.9 4737.6
4519 4400.3 4412.2 4424 4386.7 4295.2 4074.9 3715.5 3310.4 2925.6
2562.9 2179.8 1744.2 1267.9 825.5 349.2 0
8834.5 8894.9 8948.1 9013.5 9086.1 9101.7 9020.3 8793.2 8421.6 7996.5
7532.7 7119.8 6783.5 6517.4 6295.4 6061.4 5797 5508.2 5200.4 4956.3
4806.4 4730.8 4719.7 4695.2 4565.7 4317.3 4072.1 3723 3310.4 2892.4
2409.7 1927.3 1442.5 1010.2 633.9 269.5 0
8834.5 8969.4 9098.9 9224 9335.6 9383.4 9346.4 9185.4 8907.7 8582
8218.2 7885.6 7607.7 7368 7132.4 6855.1 6524.2 6159.1 5771.3 5464.4
5260.7 5126.5 5029.2 4913.9 4737.6 4431.2 4126.1 3693.1 3171.1 2694.8
2187.9 1712 1260.4 876 535.6 229.2 0
8834.5 9044 9249.8 9434.6 9584.4 9665.1 9672.5 9577.6 9393.9 9167.4
8904 8651.5 8431.8 8218.2 7969.4 7648.7 7251.4 6810 6342.1 5972.6
5715 5522.4 5338.7 5132.6 4909.5 4545.4 4180 3663 3031.4 2496.8
1966.2 1496.7 1078 741.7 437.3 189.2 0
8834.5 9122 9411.2 9673.6 9874.9 10007.5 10066.8 10035.3 9948.5 9842
9737 9666.8 9633.9 9593.2 9516.6 9385.4 9204.7 9018.3 8845 8702
8546 8282.6 7846 7230.3 6431 5474.3 4613.5 3786.4 2996.5 2390.3
1870 1430.9 1050.9 736.3 440 191.5 0
8834.5 9200 9572.9 9912.6 10165.1 10349.9 10461.1 10492.9 10503.1 10516.7
10570.2 10682.1 10835.3 10967.5 11064.5 11122.1 11158.4 11227.2 11348.3 11431.3
11377.1 11043.1 10353.3 9327.8 7952.4 6403.2 5047.1 3909.4 2961.2 2284.2
1773.7 1365.5 1023.8 731.6 442.4 193.9 0
8834.5 9277.3 9733.2 10158 10489.2 10717.4 10859.7 10927.9 10981.1 11053
11183.2 11386.6 11650 11924.9 12238.1 12589 13034.5 13617.2 14384.1 15201.1
15959.1 16451.3 16342.8 15579.4 14158.6 12237.5 10277.3 8357.2 6580.1 5030.5
3651.1 2474.1 1594 980.4 524.1 217.3 0
8834.5 9354.9 9893.9 10403.4 10813.6 11084.8 11258.4 11362.8 11459.1 11588.9
11795.7 12090.7 12464.6 12882.3 13411.8 14055.9 14910.2 16007.2 17419.9 18970.8
20541.1 21859.2 22332.1 21831.4 20364.8 18071.8 15507.9 12805 10199 7776.8
5528.5 3582.6 2164.6 1229.9 606.1 240.7 0
8834.5 9427.8 10054.9 10668.9 11149.6 11453.7 11643.2 11753 11864.9 12003.6
12201.5 12478.2 12838.5 13252.5 13766.7 14508.1 15569.2 16958.5 18703 20777
23264 25876.4 28192.5 29833.9 30244.1 28516.9 26073 23164.7 19991.2 16551
12607.3 8824 5685.1 3290.4 1480.1 484.8 0
8834.5 9500.7 10216 10934.7 11485.5 11822.9 12028 12143.2 12270.3 12417.8
12607.7 12865.3 13212.8 13623 14121.3 14960.4 16228.3 17909.7 19986.1 22582.9
25986.6 29893.6 34053.2 37836.5 40123.1 38962 36638.2 33524.4 29783.4 25325.5
19686.1 14065.4 9205.7 5351.2 2354.4 728.9 0
